Endress+Hauser Vietnam Ltd.
Endress+Hauser Vietnam Ltd.
Unit 805, CenterPoint Bld., 106 Nguyen Van Troi St | W.8,Phu Nhuan Dist.
Ho Chi Minh
越南
High-temperature reactors (gasifiers) are used to produce syngas by steam reforming or partial oxidation of liquid hydrocarbons, natural gas, or coal in their plant. This application is also known as integrated gasification combined cycle (IGCC). The extreme and harsh operating conditions that exist within the gasifier contribute to the difficulty of accurate temperature measurement with this setting.
Process optimization: Accurate temperature measurements in the combustion chamber allow optimized preheating of the feedstocks and uniform thermal behavior when reacting at the desired temperature.
Reliability: Monitoring of the operating temperature of the internal refractory layers which are progressively consumed by possible hot process zones.
Safety: Leak detection through the diagnostic chamber feature increases the level of safety, allowing the instrument to operate even with hydrogen diffusion through the wetted components.
Performance monitoring & maintenance: Accurate and very local temperature measurements allow thermal-gradient calculation through specific gasifier’s zones along the quench ring (e.g. through the passage between the combustion and quench chamber).
Environmental compliance: Dual seal protection and leak detection capabilities ensure the gasifier stays in compliance regarding emissions of toxic fluids and extends the life of the refractory materials that otherwise shall be replaced.
Harsh operating conditions: Extremely high temperatures with more than 1200 °C (2192 °F) in some areas and high pressure combustion at 45 bar.
Corrosive atmosphere: Presence of gases like hydrogen sulfide that can decrease the performance and lifespan of temperature sensors.
Limited access and mounting options: Only limited entry points into the enclosed system of a gasifier and reactor walls under high pressure.
To address the challenges, specialized temperature measurement techniques and sensors, designed to withstand high temperatures and harsh environments, were developed by Endress+Hauser. Those so-called Temperature Engineered Solutions (TES) are based on standard products, adapted to specific customer requirements. Both assemblies (TAF16, iTHERM MultiSens TMS02) are highly modular for easy maintenance through spares planning and include replaceable sensor inserts.
Endress+Hauser Vietnam Ltd.
Endress+Hauser Vietnam Ltd.
Unit 805, CenterPoint Bld., 106 Nguyen Van Troi St | W.8,Phu Nhuan Dist.
Ho Chi Minh
越南
NK Engineering Co.,Ltd.
NK Engineering Co.,Ltd.
Hiep Binh Phuoc Ward, Thu Duc City
Dinh Thi Thi Street No 91-93
Ho Chi Minh City
越南