Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Tankvision Multi Scan NXA83B – product picture

Tankvision Multi Scan NXA83B

Gateway component for Tank Gauging systems

NXA83B
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Input

    3 versions:
    4 Channel; 12 Channel; 20 Channel
    With following possible protocols:
    Modbus RS485; V1; WM550;
    Tokyo Keiso FW9000; Varec
    Mark/Space; Saab TRL/2; Enraf
    BPM; Scientific Instruments;
    Modbus Ethernet

  • Output

    OPC DA; Modbus RS485; Modbus Ethernet

Phạm vi ứng dụng

Tankvision Multi Scan NXA83B is an Tank Gauging system with completley integrated software for operation via remote access and standard web browser. It scans parameters from tank gauges and performs tank calculations. Tankvision Multi Scan allows legacy protocol management as well as gradual upgrades for more flexibility. Due to its modular structure it is ideally suited for medium size tank farms with only a few tanks, but also for large refineries with hundreds of tanks.

Tankvision Multi Scan NXA83B is suitable for medium size tank farms as well as large refineries with hundreds of tanks.

  • Suited for tank farms with various protocols used for communicating with the installed field devices and/or redundancy needs

  • Provides data to host systems (such as PLC or DCS) via Modbus and/or OPC

  • Ambient temperature: 0 to 55°C (32 to 131°F)

  • Approved for custody transfer applications according to PTB

Lợi ích

  • Precise inventory informations

  • Step-by-step site upgrade

  • High system availability

  • User access through the entire Network

  • Simplified site approval procedures

Lựa chọn Xpert

  • Sản phẩm chuyên dụng

  • Dành cho các ứng dụng đòi hỏi cao

Công nghệ vượt trội

Đơn giản

Có thể thay đổi

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products