Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Ultrasonic flowmeters: leakage detection

Ultrasonic flowmeters

Versatile and economical flow measurement of gases and liquids up to a nominal diameter DN 4000

Using ultrasonic waves, the flow volume of a wide variety of gases and liquids can be measured reliably – independent of electrical conductivity, pressure, temperature or viscosity.
In applications that require traceable and guaranteed accuracy, inline ultrasonic sensors are preferred for use. Clamp-on ultrasonic sensors, on the other hand, are installed on the outer wall of the pipe and thus also enable temporary measurements or a retrofitting.

15 Sản phẩm
Lọc

You've viewed 8 of 32 products

Ultrasonic flowmeters

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Clamp-on sensors

  • For retrofitted installation without interrupting the process
  • Aggressive fluids can be measured without any problems, even under high pressure
  • Suitable for pipes made of plastic, steel, cast iron composite materials (lined/unlined)
  • For pipe diameters up to DN 4000 (156")

In-line sensors

  • Guaranteed accuracy thanks to traceable factory calibration
  • Robust industrial design in accordance with ASME and EN
  • Short inlet runs
  • For pipelines up to DN 300 (12")

Ultrasonic flow measuring principle

Swimming against the flow requires more power and more time than swimming with the flow. This simple fact is the basis for ultrasonic flow measurement according to the “differential transit time” method: This method uses two sensors, set opposite each other in the measuring tube. Each sensor can alternately transmit and receive ultrasonic signals, while simultaneously measuring the signal transit time.

As soon as the fluid in the tube starts to flow, the signals are accelerated in the direction of flow but delayed in the opposite direction. The differential transit time, measured by the two sensors, is directly proportional to the flow rate.

Benefits

  • Measurement independent of pressure, density, temperature, conductivity and viscosity (for homogeneous fluids)
  • Free pipe cross-section, no pressure loss
  • No moving parts, minimum maintenance and upkeep
  • Long service life, no abrasion or corrosion from the fluid
  • In-line or clamp-on design for stationary or temporary flow measurements

Downloads