Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-
Giá sau khi cấu hình trong giỏ hàng

tổng quan về các lợi ích

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Chi tiết về Gói

Overview of all bundle parts

Bộ phận và Cấu hình trước

  • Bản sửa lỗi

    Để đảm bảo tính tương thích của các bộ phận với nhau, chúng tôi đã đưa ra các bản sửa lỗi cụ thể. Tham số mở cho phép bạn tự do định cấu hình cá nhân.

    Các bộ phận có thể được định cấu hình bên trong gói trong giỏ hàng
  • Bộ phận
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bản sửa lỗi:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    Description:
    P
    Panel
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >Bundle specification:
    TA
    Bundle 01 CDP50 free chlorine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bản sửa lỗi:
    CM442-AAM2 _ FD _ _ _
    Approval:
    AA
    Non-hazardous area
    Additional Features:
    FD
    2x digital input, 2x digital output
    Sensor Input:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Bản sửa lỗi:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Flow Range:
    A
    >30 l/h (standard flow setting)
    Approval:
    AA
    Non-hazardous area
    Material Module/seals:
    1
    PMMA/FKM
    Material Additional Parts/seals:
    A
    PVC/FKM
    Process Connection:
    12
    G1/4
    Module Configuration:
    10
    Disinfection+pH+flow indication
    Module 1:
    AA
    W/o
    Module 2:
    AA
    W/o
    Module 3:
    AA
    W/o
    Module 4:
    AA
    W/o
    Module 5:
    AA
    W/o
    Module 6:
    AA
    W/o
    Device Model:
    A1
    1
    >>Accessory Mounted:
    NC
    Sampling valve
    >>Accessory Mounted:
    ND
    Flow switch
    >>Accessory Mounted:
    NB
    Status indication light
    >>Accessory Enclosed:
    RB
    2x cable M12, 10m
  • Memosens CCS51D: Digital free chlorine sensor
    4

    Digital free chlorine sensor
    Memosens CCS51D

    Bản sửa lỗi:
    CCS51D-AA11 _
    Approval:
    AA
    Non-hazardous area + UKCA marking
    Application:
    11
    Process water, drinking water
    >>Accessory Mounted:
    NA
    Adapter, CYA27
  • Memosens CPS31E - Digital pH sensor for pH compensation in disinfection processes
    5

    Digital pH sensor
    Memosens CPS31E

    Bản sửa lỗi:
    CPS31E-AA7ASB2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1–12 pH, -15…80oC, 0,8…4 bar (abs)
    Reference System:
    SB
    1 ceramic junction, salt store, saturated KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Bản sửa lỗi:
    CYK10-A031
    Cable Length:
    03
    3m
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals