Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Panel bundle for monitoring all critical analytical parameters in drinking water

Multiparameter drinking water panel

Ready-to-use panel bundle for measurement of the most important drinking water parameters pH, conductivity, turbidity and free chlorine

71546524
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-
Giá sau khi cấu hình trong giỏ hàng

tổng quan về các lợi ích

  • The panel offers the complete solution for reliable and accurate monitoring of drinking water treatment and distribution. It comprises sensors for pH, conductivity, turbidity and free chlorine as well as the transmitter and assembly. The clever design of the assembly ensures smooth measurements of all 4 parameters with as little water consumption as possible. The panel is equipped with standardized fittings and process connections simplyfying process integration.

  • Easy planning

    The bundle comprises all necessary components for comprehensive monitoring your drinking water. You can be sure to select the right measuring technology for your plant.

  • Fast commissioning

    The Memosens sensors for pH, conductivity, turbidity and free chlorine are factory-calibrated. Simply connect them to the Liquiline transmitter via true plug and play and start measuring.

  • Reliable measurement at low water consumption

    The design of the integrated assembly minimizes the amount of water consumed while the intergrated flow monitoring ensures that your measurement is always operational.

  • Perfectly suited to all disinfection steps

    With the Memosens CCS51D free chlorine sensor included, the bundle is perfectly suited to all water treatment steps that involve disinfection such as pretreatment, conditioning and disinfection or distribution.

Chi tiết về Gói

Details of multiparameter panel for drinking water

Bộ phận và Cấu hình trước

  • Bản sửa lỗi

    Để đảm bảo tính tương thích của các bộ phận với nhau, chúng tôi đã đưa ra các bản sửa lỗi cụ thể. Tham số mở cho phép bạn tự do định cấu hình cá nhân.

    Các bộ phận có thể được định cấu hình bên trong gói trong giỏ hàng
  • Bộ phận
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bản sửa lỗi:
    CSOL-PA2WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    >Bundle specification:
    TD
    Bundle 14 CDP20 multi-parameter, chlorine Panel
    Description:
    P
    Panel
    Application:
    A2
    Drinking water
    Modification:
    WP1
    Wetted parts (plastic)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Bản sửa lỗi:
    CM444-AAM4 _ _ FG _ _ _ _
    Approval:
    AA
    Non-hazardous area
    Sensor Input:
    M4
    4x digital sensor
    Additional Features:
    FG
    2x digital input, 2x digital output
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    Turbidity sensor
    Turbimax CUS52D

    Bản sửa lỗi:
    CUS52D-AA1BA2
    Approval:
    AA
    Non-hazardous area
    Measuring Method:
    1
    ISO 7027, IR
    Process Connection:
    B
    Clamp 2"
    Adaption Cable:
    A
    Fixed cable, crimp sleeves
    Cable Length:
    2
    3m
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    4

    Digital pH sensor
    Memosens CPS11E

    Bản sửa lỗi:
    CPS11E-AA7A _ 2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Shaft Length:
    2
    120mm
  • Memosens CLS82E - Hygienic 4-electrode conductivity sensor for life sciences, food & beverage
    5

    Digital 4-electrode conductivity sensor
    Memosens CLS82E

    Bản sửa lỗi:
    CLS82E-AAPG30
    Approval:
    AA
    Non-hazardous area
    Process Connection:
    PG
    PG 13,5 120mm
    Material:
    30
    Sensor ceramic + 1.4435, electrodes platinum
  • Memosens CCS51D: Digital free chlorine sensor
    6

    Digital free chlorine sensor
    Memosens CCS51D

    Bản sửa lỗi:
    CCS51D-AA11 _
    Approval:
    AA
    Non-hazardous area + UKCA marking
    Application:
    11
    Process water, drinking water
    >>Accessory Mounted:
    NB
    Adapter, CCA151
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    7

    Digital measuring cable
    CYK10

    Bản sửa lỗi:
    CYK10-A011
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals