Easily meet the specific and complex demands of your customers
Facing volatile commodity prices on the one side and complex customer demands on the other, the need for optimized processes within the cement industry has never been higher. Think for example of the energy costs in the clinker manufacturing process, which can represent up to 75% of the variable costs. But to efficiently lower your expenses without compromising the quality of your products, accurate process data derived from reliable instruments is key.
65-75 %
energy cost
of the overall costs are not uncommon within cement manufacturing. But there are ways to optimize the process.
Whether you are managing a project, automating a fuel handling system, selecting instruments for your clinker process or packaging a NOx gas cleaning solution for your environmental compliance program, our experienced process automation consultants can handle all measurement and control requirements of fully-integrated cement plants:
Raw meal and clinker silo monitoring
Kiln burner control and fuel oil dosing package
Clinker cooler monitoring
Cyclone preheater instrumentation
Storage and dosing of additives
Applications
Raw meal and clinker silo monitoring
In order to keep production going it is necessary to continuously monitor stock levels in the raw meal and clinker silos. As storage vessels come in many shapes and sizes, level monitoring can be a challenge.
Chuyên môn của chúng tôi trong lĩnh vực
Endress+Hauser offers many different level monitoring technologies and solutions, designed for challenging environments like dust and abrasion.
Our 80 Ghz radar level sensor is best suited for measurements in high silos or bunkers. It features a small beam angle and Multi-Echo Tracking evaluation.
Pyroprocessing is generally regarded as the heart of cement production. It is the stage in which most of the operating costs of cement manufacturing appear, and is also therefore the area where most of the opportunities for process improvement exist.
Chuyên môn của chúng tôi trong lĩnh vực
The main parameter for these processes is naturally temperature. By monitoring it, you can ensure a consistent product quality and optimize fuel consumption.
For temperature measurement in the upper cyclones of the preheater, use a thermocouple with an advanced ceramic thermowell made of Silicon Nitride.
For the bottom cyclones, we recommend thermometers with a bar stock thermowell made from a Nickel Cobalt which offers unparalleled resistance against aggressive gases.
Coriolis flowmeters optimize the burner by regulating the mass flow of oil to the burner and provide the oil heating system with online temperature and viscosity measurements
The clinker cooler is one of the most critical applications in cement production as the rate of cooling can be critical to the clinker quality and overall performance of cement.:
Chuyên môn của chúng tôi trong lĩnh vực
Thanks to our comprehensive portfolio we can offer a whole clinker cooler monitoring package all from one source. This includes:
E+H industry consultants have together with our customers achieved remarkable results and improved plant optimization whilst maintaining high levels of operational safety in many industry sectors like precious metals, cement and steel production. Apart from our technical expertise and the industry optimized product portfolio the basis for such success is our business creed. We believe in building long-lasting relations with customers and not just short term profits.
145,000+
smart level sensors in cement silos worldwide
60+
years of experience in measurement instrumentation
Tổng chi phí năng lượng dao động trong khoảng 65-75% chi phí biến đổi.Để tiết kiệm năng lượng, chúng tôi hỗ trợ Khách Hàng cải thiện quá trình sản xuất clinke nhờ chức năng kiểm soát tích hợp trực tuyến và quản lý nhiên liệu tối ưu.
Nước, đồ uống, sản phẩm sữa, hóa chất hoặc dược phẩm phải được phân tích hàng ngày. Chọn thiết bị phù hợp với nhu cầu nhất từ danh mục sản phẩm toàn diện của chúng tôi.
Lưu lượng kế
Lưu lượng kế
Nước, khí tự nhiên, hơi nước, dầu khoáng, hóa chất là một số chất lỏng phải được đo đạc mỗi ngày. Chọn lưu lượng kế phù hợp nhất với nhu cầu quy trình.
Mức
Mức
Đo mức liên tục và theo dõi điểm đo mức trong chất lỏng và khối chất rắn
Áp suất
Áp suất
Thiết bị mạnh mẽ để đo áp suất quy trình, chênh áp, mức và lưu lượng.
Phần mềm
Phần mềm
Bên cạnh việc cung cấp các công nghệ về hệ thống và đo lường, chúng tôi cũng cung cấp các phần mềm phù hợp cho tất cả các ngành giúp tối ưu tiềm năng cho các quy trình vận hành.
Sản phẩm hệ thống
Sản phẩm hệ thống
Ứng dụng Applicator
Đo nhiệt độ
Đo nhiệt độ
Nhiệt kế và thiết bị truyền tín hiệu cho ngành quy trình
Câu chuyện liên quan
Hiệu quả
Improve your mining separation processes
Improve mining processes like froth flotation and thickening and raise the efficiency of your extraction.
Optimize your resources and maximize your plant performance. Learn more!
Oil & Gas: Fueling energy transition to net zero
Oil & Gas: Fueling energy transition to net zero
With our broad portfolio of instrumentation, solutions and services we empower customers on the pathway to net zero: from process efficiency and safety to sustainability and regulatory compliance.
Utilities: Steam and industrial water management
Utilities: Steam and industrial water management
Make your utilities management more efficient, safe and reliable. Rely on Endress+Hauser to improve your steam energy systems and industrial water treatment. Learn more about our offering here.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.