Use data analytics to get real-time insights into your plant and make data-backed decisions
One of the main challenges of the pharmaceutical industry is managing between specialty and affordable medicine. Drug manufacturing processes must be kept flexible and efficient, while the demand for short times-to-market and cost pressure are increasing. It is important to focus on innovation and continuous improvement in order to stay up-to-date. Pharma industry data should be used to shift from an exclusively quality-focused perspective towards productivity, reliability and innovation.
1 : 1
Data integrity
Accurate and reliable values are guaranteed with digital Memosens Technology
Get real-time data and valuable insights from your pharmaceutical plant with continuous decision-making variables through pharma analytics. Help the operators of your pharmaceutical manufacturing facilities by providing effective solutions for secure and economical process optimization. Go a step further and achieve real business intelligence by:
integrating instrument status data horizontally
identifying, analyzing and optimizing critical manufacturing data
using the same measuring technologies in process development, manufacturing process and quality laboratory
optimizing your calibration intervals
letting digital technology help ease calibration effort
Applications
Data integrity from lab to manufacturing process
The importance of quality assurance in the pharmaceutical industry is increasing. In order to mitigate the risk of misinterpretations and quality deficiencies, the same measurement technology should be used in the laboratory and in the manufacturing process of drugs.
Chuyên môn của chúng tôi trong lĩnh vực
Scale-up and optimize processes easily with consistent technology from pilot plant to full production. Using consistent technology during scale-up helps you speed up the drug release process by delivering validated and reliable data in all scales. Our data-driven technology improves measuring reliability during laboratory trials and up-scaling with full consistency.
Memosens technology for liquid analysis is based on smart-digital sensors with integrated data chips. The digitalization of the raw data in the sensor head guarantees reliable data transfer, regardless of external factors.
The software Memobase Plus documents the complete lifetime of Memosens sensors. You can save and export measurement data and use identical sensors in the laboratory as in the process to achieve truly comparable measurements and a smooth scale up.
Increase reliability and extend calibration intervals
Product quality, manufacturing performance and costs are the key elements in drug production. Innovative instrument diagnostics with monitoring and verification functionality significantly increase reliability and reduce risk.
Chuyên môn của chúng tôi trong lĩnh vực
With Heartbeat Technology you have the option to quickly and easily verify the conditions of critical measurement devices and to produce a verification report prior to each production run. Verification occurs directly in the measuring point without process interruption, significantly reducing verification effort. In a further step, this approach can extend calibration intervals.
With the Proline Promass P 100 you have less calibration effort and maximum reliability thanks to Heartbeat Technology. It offers effortless access to extended device and process data through digital signal transmission.
Undetected sensor failures can lead to non-conformities, quality issues and drug shortages.
Chuyên môn của chúng tôi trong lĩnh vực
Our instruments with Heartbeat Technology permanently deliver real-time diagnostic information, reducing the risk of non-conformities. Relying on digital data will enable you to continuously optimize process reliability, diagnostic transparency and calibration intervals.
Data-based pH measurement optimization
pH measurement is the most commonly used analytical measurement in the process industry and bears a huge potential for optimization. It accompanies the active agent during all phases from development to industrial production and is used in several process steps. From laboratory to large scale manufacturing, consistent and reliable pH measurement is thus very important.
Chuyên môn của chúng tôi trong lĩnh vực
All our pH probes are specifically designed and optimized to endure process conditions as well as sterilization cycles. With our pH technology data can be stored directly in the sensor head and be synchronized to a database. Using the same digital technology over all scales for the pH loops provides maximum reliability. Analyzing the data history will enable you to optimize your calibration activities and introduce sophisticated calibration concepts in the lab.
The digital pH sensor Memosens CPS61E was developed especially for bioreactors. It provides reliable values even after CIP/SIP and autoclaving. With Memosens digital technology the sensor provides maximum data integrity and enables lab calibration.
The Multichannel transmitter Liquiline CM44P is the first transmitter that combines process photometers and Memosens sensors. The transmitter saves time and money by offering seamless system integration.
How to achieve predictive pharmaceutical process knowledge
Lợi ích
Save time and money with data-based optimization and predictive analytics in pharmaceutical manufacturing. Generating valuable process knowledge is the base for making the right decisions. Let´s work together to find the best data analytics and IIoT solution for your pharmaceutical process.
1 minute
to generate a verification report on demand
70 %
Less calibration costs with Heartbeat Technology, during 10 years of operation
0.5l - 20cbm
Maximum yield can be achieved on all scales from lab to manufacturing process
Nước, đồ uống, sản phẩm sữa, hóa chất hoặc dược phẩm phải được phân tích hàng ngày. Chọn thiết bị phù hợp với nhu cầu nhất từ danh mục sản phẩm toàn diện của chúng tôi.
Lưu lượng kế
Lưu lượng kế
Nước, khí tự nhiên, hơi nước, dầu khoáng, hóa chất là một số chất lỏng phải được đo đạc mỗi ngày. Chọn lưu lượng kế phù hợp nhất với nhu cầu quy trình.
Mức
Mức
Đo mức liên tục và theo dõi điểm đo mức trong chất lỏng và khối chất rắn
Áp suất
Áp suất
Thiết bị mạnh mẽ để đo áp suất quy trình, chênh áp, mức và lưu lượng.
Phần mềm
Phần mềm
Bên cạnh việc cung cấp các công nghệ về hệ thống và đo lường, chúng tôi cũng cung cấp các phần mềm phù hợp cho tất cả các ngành giúp tối ưu tiềm năng cho các quy trình vận hành.
Sản phẩm hệ thống
Sản phẩm hệ thống
Ứng dụng Applicator
Đo nhiệt độ
Đo nhiệt độ
Nhiệt kế và thiết bị truyền tín hiệu cho ngành quy trình
Câu chuyện liên quan
Thời gian đưa ra thị trường
Cost reduction in the pharmaceutical industry
Looking to reduce your costs in the pharmaceutical industry without compromising quality or productivity? We have ideas for you.
Cosmetics manufacturing process accelerated with expertise
Ensure an efficient and stable cosmetics manufacturing process with a full-service provider who helps you increase efficiency and shorten time-to-market.
Optimize your resources and maximize your plant performance. Learn more!
Food & Beverage: Trust in quality
Food & Beverage: Trust in quality
Your partner to meet global hygiene regulations, ensure consistent product quality and plant availability while conserving resources and lowering costs.
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.