Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
LNG truck loading with Endress+Hauser solution

LNG composition measurement in truck loading

Reliable, instant-on LNG composition readings during truck loading transfers

Truck loading represents a key measurement point in the small-scale LNG supply chain. Typical gas chromatograph (GC)/vaporizer systems require long cool downs before measuring, causing extended truck wait times. Inaccurate readings can result from unstable flows or variations in LNG composition. GC/vaporizer systems need frequent maintenance, sample conditioning, and vaporized gas to be transported to the analyzer — resulting in high OPEX. Endress+Hauser’s Raman analyzers can help.

  • Instant LNG truck loading measurements

    without the wait and maintenance

    Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.

Endress+Hauser Raman cryogenic probe with flange installed in LNG truck loading system ©Endress+Hauser
Truck loading with Raman LNG probe ©Endress+Hauser
Flange for Raman LNG probe ©Endress+Hauser
Small-scale LNG plant overview ©Endress+Hauser
Stainless steel Rxn-41 cryogenic probe ©Endress+Hauser
Raman Rxn4 analyzer for LNG ©Endress+Hauser

How we can help

Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.

  • Achieve a faster measurement response to the initiation of LNG flow

  • Employ a safe, proven LNG measurement technique - verified by the GERG

  • Realize accurate composition measurements immune to LNG flow variations

  • Avoid the need for sample extraction using in situ cryogenic measurement probes

  • Rapidly detect changing LNG compositions to avoid quality issues
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
    Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as...

  • Phần cứng & Phần mềm

    • Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus TCP/IP or RS485

    • Raman Rxn-41 probe

    • Up to 500 m fiber optic cable

    • Kit for surrogate validation

  • Dịch vụ

    • Application consultancy & onsite inspection

    • Project management & engineering

    • FAT & SAT

    • Project commissioning

    • System performance verification services

    • Customer training

Tải

    • Giấy trắng (WP)
    Raman method for custody transfer measurements of LNG

    Raman method for custody transfer measurements of LNG

    • Giấy trắng (WP)

    Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.

    • Giấy trắng (WP)
    Raman technology for LNG

    Raman technology for LNG

    • Giấy trắng (WP)

    Read about the benefits of our Raman spectroscopic analyzer systems for the LNG industry.

    • Giấy trắng (WP)
    Raman Rxn4 analyzer

    Raman Rxn4 analyzer - LNG custody transfer analyzer

    • Giấy trắng (WP)

    Discover the key facts about the Raman Rxn4 analyzer, a Raman spectroscopic analyzer for LNG custody transfer in the Oil & Gas industry.

    • Giấy trắng (WP)
    Raman Rxn-41

    Raman Rxn-41 - Cryogenic liquid probe

    • Giấy trắng (WP)

    Learn about the key facts about the Raman Rxn-41 probe, a Raman spectroscopy probe for cryogenic liquid measurement in the LNG industry.

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Khám phá các ứng dụng khác cho ngành này