Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Safe water quality monitoring in the Chemical industry

Safe water monitoring for the Chemical industry

Reliable analysis systems for a safe quality of your chemical process water

In chemical production processes, for example during extraction, filtration or centrifugation water is used. As a scarce resource, water must be reliably monitored to ensure that it is of the required quality and can possibly be used in the process as re-used water. The safety and performance of the plant depends crucially on continuous monitoring of the critical parameters. With Endress+Hauser's turnkey process water monitoring systems equipped with all relevant parameters, this is quite easy.

  • Turnkey systems for precise, reliable water monitoring

    Endress+Hauser process water monitoring panels cover all parameters and are delivered rapidly, ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.

Safe monitoring of process water in the Chemical industry ©Endress+Hauser

Safe and reliable monitoring of process water in chemicals

Water monitoring panels for applications in the Chemical industry ©Endress+Hauser

Customized water monitoring systems for applications in chemical production processes

Monitoring of industrial process water ©Endress+Hauser

Process map for monitoring an exemplary industrial process water

Monitoring of industrial process and wastewater ©Endress+Hauser

Process map for monitoring industrial process and wastewater as also found in the Chemical industry

How we can help

With first-hand knowledge of the Chemical industry, Endress+Hauser can combine reliable, leading-edge measurement technologies with expert technical support. From specifying monitoring systems according to your exact requirements to easing the planning burden and providing full cost transparency, we are your one-stop shop for optimal monitoring of process water quality as well as water in your utility processes. Benefit from efficient and competitive chemical production.

  • Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.

  • Integrate seamlessly to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection)

  • Optimize cleaning and maintenance with our easy to operate assembly and sensors.

  • Ensure safe process control with Liquiline and Memosens devices and Heartbeat technology. All crucial measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.

  • Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your process water quality monitoring system can be extended as your requirements evolve.

  • Phạm vi chúng tôi cung cấp

    Endress+Hauser offers complete, turnkey analytical systems for process water quality monitoring in the Chemical industry. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management...

  • Phần cứng & Phần mềm

    • Leading-edge Liquiline multiparameter transmitters offer connectivity for up to 8 parameters.

    • Pre-calibrated sensors with Memosens technology cover parameters such as: pH/ORP, conductivity, dissolved oxygen, turbidity, disinfection (chlorine, bromide,...

  • Dịch vụ

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required

    • Worldwide support
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
Tải

    Making sure your wastewater treatment plant runs and runs

    Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.

    For the love of quality water

    Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.

    • Tạp chí công ty
    Overview of control cabinet and container analysis solutions for water quality monitoring

    Measuring cabinets and containers

    • Tạp chí công ty

    Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Khám phá các ứng dụng khác cho ngành này